Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SP-WMH - Heat-resistant round wire coil spring - 40% compression
Bill of material
SP-WMH4-5
MODEL
Model
SP-WMH4-5
AAD
The allowable amount of displacement
2 mm
MAT
material
SUS631
AOT
Anbient operating temp.
Below 200°C
CODE
Code
SP-WMH
VAR02
D
mm
VAR04
L
mm
FIX02
d
0.40 mm
FIX04
Compression length
2.0 mm
FIX06
F max.
2 mm
FIX08
N{kgf}max.
3.9{0.4} N{kgf}
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models