Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
spafcbk_11g - Bel Power Solutions
Bill of material
SPAFCBK-11G
PN
Part Number
SPAFCBK-11G
DESC
Description
Front End AC-DC Power Supply, Power 3300W, Output 12VDC, 265A, Input 180-305VAC, Reverse Airflow
POWER
Power
3300 W
VI
Voltage Input
180-305 VAC
OV
Output Voltage
12 VDC
OC
Output Current
265 A
OT
Operating Temperature
-5 to 45 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models