Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
SPALATO+ ROUND - Front led light + ambient light. Round mirror with resin frame
Bill of material
S993210NE
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S993210NE
HEIGHT
Height
cm
MAT2
Frame finish
RA
Steam-free
BT
Bluetooth
WT
Watt
25 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S993210NE
SDESCR1
Very Short Description 1
IINDA Sp.arr.tondo c/luce S993210NE
SDESCR2
Very Short Description 2
SPALATO+L62xH62xP5 NE
ARTDESC
Article Description
Brand: INDA Serie: SPALATO+ Specchio d arredo tondo con luce Prod. No.: S993210NE L62xH62xP5 NE
INTERCODE
International Code
EAN-13:8021586852779
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
62 cm
DEPTH
Depth
5 cm
SER
Series
Spalato+
LINE
Line
Mirror with Lighting
MOD
Model
S993210NE
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S99
STRUT
Material structure
Aluminium
VER
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SLV
    NUMINOS SPOT DALI XL - Indoor LED surface ceiling luminares
    SLV
    NUMINOS SPOT DALI S - Indoor LED surface ceiling luminares
    ESYLUX
    3000 K / 30 W
    ESYLUX
    3000 K / 15 W - Wall light
    Eaton BIM
    CAB382 - Loop Connected LED Beacon
    INDA
    A8883M-R - Modular bar
    ESYLUX
    4000 K - Wall and ceiling light
Previews
3D
2D
Download CAD models