Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Spartan Aluminum 4043 - Spartan Aluminum Helical-Inline
Bill of material
0270-04317
PN
Part No.
0270-04317
MN
Model Number
ALHI4043
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
1.000 Inch
DESCRIPTION
Description
ALHI4043A 33.50
PT
Product Type
In-Line
PL
Product Line
Spartan Aluminum Helical Inline
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
A
5.709 Inch
AD
5.450 Inch
AH
N/A Inch
AJ
N/A Inch
AK
N/A Inch
B
6.024 Inch
BA
2.949 Inch
BB
N/A Inch
BC
2.394 Inch
BF
N/A Inch
C
10.461 Inch
D
3.543 Inch
DB
0.126 Inch
E
4.331 Inch
F
5.118 Inch
FMT
FM Tap
1/4-20 Inch
FMD
FM Depth
0.620 Inch
FU
FU +0.000/-0.001
0.625 Inch
FV
1.571 Inch
FZ
0.700 Inch
G
0.787 Inch
GA
N/A Inch
H
0.354 Inch
J
1.378 Inch
LQ
N/A Inch
MT
M Tap
5/16-18 Inch
MD
M Depth
0.750 Inch
NC
3.150 Inch
NNT
NN Tap
M8 Inch
NND
NN Depth
0.670 Inch
NP
2.598 Inch
OA
6.760 Inch
U
U +0.000/-0.001
1.000 Inch
UY
1.110 Inch
V
1.968 Inch
VF
2.098 Inch
IK
Input Key
3/16 X 1.12 Inch
OK
Output Key
1/4 X 1.62 Inch
FAJ
Frame AJ
N/A Inch
FAK
Frame AK
N/A Inch
FBD
Frame BD
N/A Inch
FBE
Frame BE
N/A Inch
FBORE
Frame Bore Dia.
N/A Inch
FK
Frame Keyway
N/A Inch
FBF
Frame BF
N/A Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models