Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Spartan Aluminum 4062 - Spartan Aluminum Helical-Inline
Bill of material
0270-04657
PN
Part No.
0270-04657
MN
Model Number
ALHI4062
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
1.250 Inch
DESCRIPTION
Description
ALHI4062A 3.61
PT
Product Type
In-Line
PL
Product Line
Spartan Aluminum Helical Inline
IT
Input Type
Shaft
ID
Input Diameter
0.750 Inch
OT
Output Type
Shaft
A
6.693 Inch
AD
7.957 Inch
AH
N/A Inch
AJ
N/A Inch
AK
N/A Inch
B
7.756 Inch
BA
3.425 Inch
BB
N/A Inch
BC
3.730 Inch
BF
N/A Inch
C
13.652 Inch
D
4.508 Inch
DB
0.585 Inch
E
5.315 Inch
F
6.496 Inch
FMT
FM Tap
5/16-18 Inch
FMD
FM Depth
0.750 Inch
FU
FU +0.000/-0.001
0.750 Inch
FV
1.969 Inch
FZ
0.830 Inch
G
0.945 Inch
GA
N/A Inch
H
0.551 Inch
J
1.654 Inch
LQ
N/A Inch
MT
M Tap
5/16-18 Inch
MD
M Depth
0.827 Inch
NC
4.843 Inch
NNT
NN Tap
M10 Inch
NND
NN Depth
0.710 Inch
NP
4.173 Inch
OA
8.587 Inch
U
U +0.000/-0.001
1.250 Inch
UY
1.36 Inch
V
2.360 Inch
VF
2.972 Inch
IK
Input Key
3/16 X 1.500 Inch
OK
Output Key
1/4 x 2.06 Inch
FAJ
Frame AJ
N/A Inch
FAK
Frame AK
N/A Inch
FBD
Frame BD
N/A Inch
FBE
Frame BE
N/A Inch
FBORE
Frame Bore Dia.
N/A Inch
FK
Frame Keyway
N/A Inch
FBF
Frame BF
N/A Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models