Catalog navigation
CAD model selection
Selectable products: 108
HELP_VARIABLE
Company
Festo
Description
SPAW - pressure sensor
Bill of material
8022793 SPAW-P100R-G12M-2PA-M12
TNR
Part number
TYP
Type
D1
Thread
D2
Thread
M12x1
D3
38.2 mm
D4
35.0 mm
L1
29.5 mm
SW1
Width across flats
27 mm
H1
mm
H2
mm
CNSMASSEXACT
Weight
0.230 kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models