Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
NITTO KOHKI
Description
SPC-PM-VL Type - Plug
Bill of material
SPC-10PM-VL-BLU POM NBR
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application
Rc 1/8
BV
Built-in Valve
Without
MT
Material
POM
M
Mass
1.5 g
CL
Color
L
23 mm
C
11 mm
H
Hex.12 WAF
T
R 1/8 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models