Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
NITTO KOHKI
Description
SPC-SM-VL Type - Socket
Bill of material
SPC-10SM-VL-BLU POM NBR
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application
Rc 1/8
BV
Built-in Valve
Without
MT
Material
POM
M
Mass
6.4 g
CL
Color
L
31.5 mm
E
(20.3) mm
T
R 1/8
H
19.5 mm
D
ΦD
(25.5) mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models