Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL2012-121-2P-T
Bill of material
SPDL2012-121-2P-T
PN
Part Number
SPDL2012-121-2P-T
DESC
Description
2 Line SMD Common Mode Choke, 120Ohm ±25% Impedance@100MHz
IMPEDENCE
Impedence Z Typical
120 Ohm @ 100MHz
IR
Insulation Resistance Min.
10 Ohm
RC
Rated Current
400 mA
RV
Rated Voltage Max
50 V
DCR
DCR Max
0.3 Ohm
TOLERANCE
Tolerance(±)
0.25 %
OT
Operating Temperature
-40 to 125 °C
WIDTH
Width
1.2 mm
HEIGHT
Height
1.2 mm
LENGTH
Length
2 mm
AECQ
AECQ-200
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    spdl975wm_1700_2p_t
    Bel Fuse
    SPDL3225-101-2P-T
    Bel Fuse
    SPDL3216-102-2P-T
    Bel Fuse
    SPDL4532-101-2P-T
    Bel Fuse
    SPDL764WM-100-2P-T
    Bel Fuse
    SPDL485025-500-2P-T
Previews
3D
2D
Download CAD models