Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL3225-201-2P-T
Bill of material
SPDL3225-201-2P-T
PN
Part Number
SPDL3225-201-2P-T
DESC
Description
2 Line SMD Common Mode Choke, Inductance(200µH) +30/-10% (100kHz/0.1V)
IMPEDENCE
Impedence Z Typical @ 10MHz
10000 (7000) (Min) (Ohm)
IR
Insulation Resistance Min.
10 Ohm
RC
Rated Current
70 mA
RV
Rated Voltage Max.
50 V
DCR
DCR Max.
5.5 Ohm
INDUCTANCE
Inductance µH; +50/-30%(100kHz/0.1V)
200+30/-10% %
OT
Operating Temperature
-40 to 125 °C
WIDTH
Width
2.5 mm
HEIGHT
Height
2.5 mm
LENGTH
Length
3.3 mm
AECQ
AECQ-200
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    SPDL3225-510-2P-T
    Bel Fuse
    SPDL4532-101-2P-T
Previews
3D
2D
Download CAD models