Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL485025-1000-2P-T
Bill of material
SPDL485025-1000-2P-T
PN
Part Number
SPDL485025-1000-2P-T
DESC
Description
2 Line SMD Common Mode Choke 1000Ωimpedance@100MHz
RC
Rated Current
1.5 A
SATURATION
Saturation
NA A
IMPEDANCE
Impedance
1400 Ohm @ 100MHz
INDUCTANCE
Inductance
NA Uh
DCR
40mΩ Ohm
TESTFREQ
Test Frequency
100 MHz
TR
Temperature Rise
NA A
MAXHEIGHT
Max Height
2.5 mm
DIMMAX
Dimensions Max
5.0 x 4.8 mm
SHIELDING
Shielding
Yes
LP
Low Profile
Yes
LEMI
Low EMI
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models