Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Special Angle Bracket - External Connector Series
Bill of material
LE-JJ-3043
ORDERNUMBER
Order Number
LE-JJ-3043
MATERIAL
Material
Al-Found
A
43.0 mm
B
30.0 mm
C
8.3 mm
D
10.3 mm
E
12.0 mm
F
12.0 mm
G
M5 mm
WEIGHT
Weight
0.022 kg
CONNECTION
Connection No
LE-TS-8*25-40/FL-M8*2PCS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models