Catalog navigation
Wybór modelu CAD
Dostępne producty: 347
HELP_VARIABLE
Company
Spraying Systems
Description
SpiralJet HHSJ - Nozzles
Bill of material
1/2HHSJ-60120
PN
Sales Part
IC
Inlet Connection Size
Cal
SA
Spray Angle
°
CS
Capacity Size
TT
Male/Female
Male
THD
Thread Types
NPT
MAT
Materials
EOD
Equiv Orifice Diam
MFP
Max Free Passage Dia
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC400
Flow Rate Capacity (gallons per minute) at 400 psi
DESIGN
Design
L
Cal
S1
Cal
S2
Cal
S3
Cal
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD