Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SPLAJ - 内六角圆柱头螺超短头
Bill of material
SPLAJ-4-4
CNSORDERNO
bestellnummer
CODE
代号
TYPE
类型
超短头小径 全牙
MAT
材质
SCM435
HRD
硬度
32~39HRC
SUR
表面处理
发黑
QDDJ
强度等级
10.9
M
mm
L
mm
P
P螺距
mm
D
mm
K
1.5 mm
S
mm
XH
h
mm
PDF
splaj.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models