Catalog navigation
CAD model selection
Selectable products: 6
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Mario Ferri
Description
SPLINED BUSHES Series BBX
Bill of material
SBBX 1600
MOD
Type
16BBX
u
CODE
Code
SBBX 1600
u
D
20
u
mm
DD
d
16
u
mm
C
c
4
u
mm
Z
6
u
DIA
Outer diametre
28.50
u
Ø
T
Toll. Outer diametre
h8
L
30
u
mm
RU
Uni Ref.
16 UNI
u
P
Weight
0.090
u
Kg
INFO
Catalogue
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models