Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
SPM24 - SPACER M24
Bill of material
22644
IDNR
Identnr
22644
ARTICLE
designation
WITTE-SPACER M24
M1
p=1
24.000 mm
D
32.000 mm
H
10.000 mm
WEIGHT
weight
0.010 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
C-0 natur eloxiert
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models