Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
SPNXS16 - STOP PRISMATIC NewXS16
Bill of material
326751
IDNR
Identnr
ARTICLE
Article
WITTE-STOP PRISMATIC NEWXS16
A
12.000 mm
B
width
4.000 mm
C
12.000
WEIGHT
9.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    SANXS16 - STOP ANGLED NewXS16
    WITTE
    CRSPLNXS16 - CENTRE ROTATING SPRING LOADED NewXS16
    WITTE
    CH2RXS16 - CLAMP HOLDER TWO ROW NewXS16
    WITTE
    CHWSXS16 - CLAMP HOLDER WITH STUD NewXS16
    WITTE
    SWCNXS16 - STOP WITH CLAMP FOR GRID PLATES NewXS16
    WITTE
    SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
    WITTE
    CRNXS16 - CENTRE ROTATING NewXS16
    WITTE
    GFNX AF16 - GRID FRAME NEW XS AF16
    WITTE
    LSFEB - LOCKING SWORD FOR ECCENTRING BUSHING
    WITTE
    VB90MS - V BLOCK 90 MAGNETIC SURFACE
    WITTE
    BPUPPS - BASE PLATE UNEQUIPPED PPS
    WITTE
    PAPLAF25 - PIN ADAPTER PLATE AF25
    WITTE
    RPW3SALPAF25 - ROTARY PLATE WITH 3° SETTINGS AND LOCK PIN AF25
    WITTE
    ECO SPBRT C150 AF40 - SUPPORT BRACKET
Previews
3D
Dimension
2D
Download CAD models