Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
spoe3_1212 - Signal Transformer
Bill of material
SPOE3-1212
PN
Part Number
SPOE3-1212
DESC
Description
Featuring a EP7 platform this PoE transformer is used in conjunction with other circuitry within the equipment for isolation and splitting the two power/digital signals. Designed for equipment or devices which are connecting to an Ethernet network and rely on ethernet cables to receive power and digital data signals for operation and processing respectively. Custom version available upon request.
PT
Product Type
Standard
POWER
Power
7 W
MOUNTING
Mounting
Surface Mount
INDUTANCEUH
Indutance
155 uH
PLATFORM
Platform
EP10 8 PIN
TRPSEC
Turns ratio PRI: SEC
01:00,7
VOUT
Vout
12.0V
DCRP
DCR PRI
540
TRPAUX
Turns ratio PRI: AUX
01:00,7
LEAKAGE
Leakage
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models