SPR 6-1-25
Line Tech
Distributed products
NIPPON BEARING
Rotary Ball spline
Powered by
CAD模型選擇
{line_tech/handelsprodukte/nippon_br/rotary_ball_spline/spr_asmtab.prj},{NB=SPR 6-1-25(,0,0)},{ND=6},{NOB=1},{SOP=},{LOS=25},{AC=},{SS=},{PON=0},{PON2=0},{DON=},{PN=SSP 4},{D=10.000},{L=16.000},{B=0.000},{BB=2.000},{T=1.200},{L1=6.000},{DD=0.000},{DS=4.000},{PPATH=ball_spline/spr/spr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Line Tech
Description
SPR series
Bill of material
SPR 6-1-25
ND
Nominal Diameter
6
8
10
13
16
20
20A
25
25A
30
30A
40
40A
50
50A
60
60A
6
8
10
13
16
20
20A
25
25A
30
30A
40
40A
50
50A
60
60A
NOB
Number of Blocks
1
2
1
2
SOP
Symbol of Pre-load
None (Standard)
Light Pre-load (T1)
None (Standard)
Light Pre-load (T1)
LOS
Length of Spline (mm)
AC
Accuracy class
Higher class
Precision class (P)
Higher class
Precision class (P)
SS
Special specifications
None
with Special specifications (CU)
None
with Special specifications (CU)
SS1
Special specifications
None
PON
Position of 1st Nut (mm)
PON2
Position of 2nd Nut (mm)
0.000
0.000
DON
Direction of 2nd Nut
None
None
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求