Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Spring clamp with mounting - -
Bill of material
272930
BEST
Order No.
272930
SPANNB
Clamping range
Ø 4-90 (for 120° V-block) mm
B
width
15 mm
H
Height
20 mm
L
Length
36 mm
M
thread
M5 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models