Catalog navigation
CAD model selection
Selectable products: 71
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1/2 x 1/4 " - 1/2 x 1/4" aus Stahl, für Rollendurchmesser 8,51mm, für Rollenkette nach Werksnorm
Bill of material
Kettenradscheibe 1/2 x 1/4" aus Stahl, für Rollendurchmesser 8,51mm, für Rollenkette nach Werksnorm KETTEN FUCHS Artikel-Nr. 311-231-042
CNSORDERNO
Order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
D1
Dimensions
mm
R3
Tooth tip rounding
13 mm
C
Width of the rounding
1.3 mm
B1
Gear width
5.9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models