Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 3/8" x 7/32" - 3/8 x 7/32" aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606, gehärtet ( vorgebohrt )
Bill of material
Einfach-Kettenrad 3/8 x 7/32" aus Stahl, für Rollenkette nach DIN 8187 - ISO R/606, gehärtet ( vorgebohrt ) KETTEN FUCHS Artikel-Nr. 321-110-018H
CNSORDERNO
order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
DM
Dimensions
mm
D1
Dimensions
mm
A
Dimensions
mm
R3
Tooth tip rounding
10 mm
C
Width of the rounding
1.0 mm
B1
Gear width
5.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models