Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 8 x 3 mm - 8 x 3 mm aus Polyacetal , für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Einfach-Kettenrad 8 x 3 mm aus Polyacetal, fuer Rollenkette nach DIN 8187 - ISO R/606 KETTEN FUCHS Artikel-Nr. KR 20 17
CNSORDERNO
Order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
B
Gear width
2.8 mm
DM
Dimensions
mm
D1
Dimensions
mm
A
Dimensions
mm
R
Tooth tip rounding
8 mm
F
Width of the rounding
0.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models