Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Sprockets for conveyor chains PASSO 50 RULLO 25 - Sprockets for conveyor chains
Bill of material
332555017
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D1
mm
A
mm
KG
kg
B1
10.5 mm
C
3 mm
R3
r3
50 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models