Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SPS-206 - General Purpose Pressure Switch / Operating Pressure Range -0.05~0.6MPa
Bill of material
SPS206L1
IDNR
Ident number
LS
Lamp Spec
PS
Port Size
mm
A
Diameter
34.4 mm
B
Dimensions
36 mm
C
Dimensions
22.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models