Catalog navigation
CAD model selection
Selectable products: 166
HELP_VARIABLE
Company
SIEMENS
Description
SPS - basic device
Bill of material
6ES72121BE400XB0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB446
Operating time (1K, binary instruction)
ms
AAB728
IO-link master present
false
AAB909
max. supply voltage with DC
V
AAB907
max. supply voltage with AC 50 Hz
V
AAC025
min. supply voltage with DC
V
AAB908
max. supply voltage with AC 60 Hz
V
AAC073
Performance level acc. to EN ISO 13849-1
AAC023
min. supply voltage with AC 50 Hz
V
AAC024
min. supply voltage with AC 60 Hz
V
AAF154
required storage capacity
kbyte
AAF768
web-server present
AAM271
wall mounting/direct mounting possible
AAO382
Functional safety (SIL)
AAO494
Number of HW interfaces Industrial Ethernet
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
AAO502
Number of HW interfaces serial RS485
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
AAP273
Max. number of addressable analog I/O units
AAP274
Max. number of addressable digital I/O units
AAP307
max. number of relay outputs, integrated
AAP341
Number of analog inputs
AAP342
Number of analog outputs
AAS516
Motion Control
AAP508
Number of inputs, digital
AAP610
Number of outputs, digital
AAP805
Product name
AAS517
Access protection
integriert
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA020
Height
mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB577
Depth
mm
BAB888
Design
BAB894
Design
BAC078
Supply voltage type
BAD087
Corresponding operating medium (Ex ia)
false
BAD088
Corresponding operating medium (Ex ib)
false
BAD150
Display present
BAD293
Front installation possible
BAD296
Rack-assembly possible
BAD304
Bearing track assembly possible
BAD403
Optical interface present
false
BAD456
Memory expansion
BAD582
Redundancy-compatible present
BAD669
System components present
true
BAD722
suitable for safety functions
BAD854
Category safety pursuant to EN 954-1
BAD833
Explosion protection categories for gases
ATEX Gas-Ex-Schutz, Kat. 3G
BAD834
Explosion protected category for dusts
ohne
BAE491
Design of storage
BAF016
Width
mm
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models