Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SPSBB, SPSPM, SPSPK - Small Diameter Locating Pins - Flat Resin Type - Tolerance Standard
Bill of material
SPSBB-D1.0-L5.0
PN
Part No.
SPSBB-D1.0-L5.0
TP
Type Selection
SPSBB, SPSPM, SPSPK
MAT
Material
COLOR
Color of Material
Black
D
D 0.1mm Increment
mm
Enter value for D
D 0.1mm Increment
mm
cm
inch
ft
DTOL
D Dimension Tolerance (m6)
+0.008/+0.002 mm
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
DD
d
0.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models