Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SPSVSA - Small Diameter Locating Pins - Large Head Type - Sphere - Tolerance Standard - Round Shape
Bill of material
SPSVSA-D1.0-L3.0-P1.5-B9.0
PN
Part No.
SPSVSA-D1.0-L3.0-P1.5-B9.0
TP
Type Selection
SPSVSA
MAT
Material
304 Stainless Steel
D
D 0.1mm Increment
mm
Enter value for D
D 0.1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
0/-0.005 mm
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
0/-0.01 mm
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
ALT1
Guide Part Machining
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models