Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Spur Gears - Module 0.5 (SUS304, Shapes L)
Bill of material
S50SU16L-0805
CNSORDERNO
Catalogue Number
PINFO
Product information
-
MOD
Module
0.50
MTR
Material
SUS304
Z
Number of Teeth
D
Reference Diameter d
mm
DA
Tip Diameter
mm
S
Type
L1
B
Face Width
8.0 mm
DD
Bore Diameter
0 mm
DH
Hub Diameter
mm
LH
Hub Projection
22.0 mm
LHR
Hub Projection(L type、C type)
50.00 mm
L
Overall lenght
80.0 mm
B2
Width of Key Way
0.0 mm
T2
Depth of Key Way
0.0 mm
M
Nominal threads
-
LS
Position of Set Screw
0.0 mm
DI
Dimension of Rim di
0.0 mm
BW
Thickness of Web
0 mm
MASS
Weight
g
CNSORDERNO2
Catalogue Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models