Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CHELIC
Description
SQLG - Elbow pressure gauge fitting
Bill of material
SQLG6-M5
D
Tube size
6 mm
RC
Thread size
MODEL
Model
A
mm
B
mm
E
33.1 mm
G
12.4 mm
L
mm
H
Opposite dim
mm
SA
Effective area
mm^2
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHELIC
    SQLJ - Elbow nipple fitting
    CHELIC
    SQLH - L block
    CHELIC
    SQEG - Branch tee pressure gauge fitting
    CHELIC
    SQP - Female universal elbow
    CHELIC
    SQMH - Bulkhead union
    CHELIC
    SQM - Branch double Y
    CHELIC
    SQMG - Bulkhead type pressure gauge fitting
    CHELIC
    SQT - Branch T
    CHELIC
    SQSL - Long elbow
    CHELIC
    SQU - Branch Y
    CHELIC
    SQX - Cross
    CHELIC
    SQKP - Female branch A
    CHELIC
    MSQT - Mini type union tee
    CHELIC
    SQG - Straight (Female)
Previews
3D
Dimension
2D
Download CAD models