Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
EMC
Description
SQN_BIGBORE - SQN_BIGBORE
Bill of material
SQN125X10
SERIES
Series
SQN
TYPE
Type
BORE
Bore
STROKE
Stroke
mm
ADJUSTABLESTR
Adjustable stroke
mm
MAGNET
Magnet
PISTONROD
Piston rod thread type
THREADTYPE
Thread type
AC
83 mm
B
mm
BA
mm
D
32 mm
H
27 mm
J
21.5 mm
JA
18.4 mm
KM
M14X2
K1
14
K2
2
KN
12.3
KA
43.5
KB
P1
G3/8
P2
16.662
PA
24.5
FA
13.5
R
M27X2
R1
27
R2
2
AF
42.5
ZA
42
ZB
45
F
45
FA1
18
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models