Catalog navigation
CAD model selection
Selectable products: 258
HELP_VARIABLE
Company
Leuze
Description
SR 3C - Optical sensors
Bill of material
50133751
AN
Part no.
A
Designation
ID
Item Description
CTN
Customs tariff number
85365019
DT
Device type
mm
SER
Series
3C
F
Functions
R
Operating range
m
DE
Design
Cubic
TV
Type of voltage
DC
SV
Supply voltage
V
SO1
Switching output 1
SO2
Switching output 2
SO3
Switching output 3
SNS
Interface
ANS
Connection
SE
Special execution
MH
Housing material
Plastic
SF
Switching frequency
Hz
APP
Application
W
Width
11.4 mm
H
Height
34.2 mm
L
Length
18.3 mm
CONT
Controls
LS
With / Without ray of light
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models