Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
SR Series - Pneumatic Cylinder
Bill of material
0.31NSR00.12
PN
Part Number
0.31NSR00.12
PR
Product
SR Series
BORE
Bore Size
Inch
CUH
Cushion Head
DR
Double Rod
MNT
Mounting
SERIES
Series
PISTON
Piston
SEALS
Seals
RODMAT
Rod Material
RES
Rod End Style
RETS
Rod End Threads
RETT
Rod End Thd Type
RET
Rod End Thread
READ
Rod End A Dimesnion
REE
Rod End Extension
N/A
REEL
Rod End Extension Length
RWF
Wrench Flats
RESE2
Rod End Style End 2
RETE2
Rod End Threads End 2
RETTE2
Rod End Thd Type End 2
RETSE2
Rod End Thread End 2
REAE2
Rod End A Dimension End 2
REEE2
Rod End Extension End 2
N/A
REELE2
RWFE2
Wrench Flats End 2
CUC
Cushion Cap
STROKE
Stroke
Inch
SPEC
Special
PLH
Port Location Head
PLC
Port Location Cap
NLH
Needle Location Head
NLC
Needle Location Cap
LENGTH
Length
Inch
A
0.38 Inch
AA
0.36 Inch
AF
0.00 Inch
AS
0.00 Inch
B
0.000 Inch
BC
0.00 Inch
C
0.00 Inch
CC
0.125 Inch
CF
0.00 Inch
CP
0.00 Inch
CS
0.00 Inch
D
0.00 Inch
DA
- Inch
DB
0.00 Inch
E
0.00 Inch
EE
#10-32 Inch
F
0.00 Inch
FH
0.00 Inch
GH
0.00 Inch
GM
0.00 Inch
GW
0.00 Inch
HP
0.00 Inch
J
0.00 Inch
KK
#5-40 UNC Inch
KM
3/8-24 Inch
KP
- Inch
L
0.00 Inch
MB
0.00 Inch
MT
0.00 Inch
NM
0.00 Inch
PP
0.00 Inch
Q
0.00 Inch
R
0.00 Inch
RM
0.00 Inch
RW
0.00 Inch
TM
0.00 Inch
S
- Inch
SB
0 Inch
SC
- Inch
SE
0.00 Inch
SO
- Inch
SW
0.00 Inch
T
0.00 Inch
TD
0.000 Inch
TL
0.00 Inch
UT
0.00 Inch
V
0.000 Inch
W
0.00 Inch
WH
0.00 Inch
Y
0.00 Inch
X
0.75 Inch
TT
0.00 Inch
XJ
0.00 Inch
Z
0.000 Inch
ZJ
1.12 Inch
STRK2D
0.000 Inch
MCD
Molycoat Cylinder Body I.D.
RS
Reverse Seals for Vacuum Service
RRPT
Remove Rear Pivot Tang
RRPH
Ream Pivot Pin Hole
ARB
Add Rear Bearing/Pivot Bushing
ORPP
Omit Rear Pivot Pin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models