Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0606 - Roll Ball Screws
Bill of material
SR0606-300R300C10
S
Stroke
230 mm
PN
Position of nut
L1
Screw Shaft Length
250 mm
L2
Screw Shaft Length
300 mm
L
Lead
6
AG
Accuracy grade
Ct10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models