Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TOK, Inc.
Description
SR3
Bill of material
SR3-01-A10K
PN
Part No.
T
Torque
1.0 N.m
DB
Durability
300000 times
OA
Operation angle (DEG.)
120 °
CT
Closing time
1.5~6.0sec
OTR
Operating temperature range
0~40 °C
DD
Damping direction
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TOK, Inc.
    SRX-Option
    TOK, Inc.
    SRX
    TOK, Inc.
    SR12
    TOK, Inc.
    SR14
    TOK, Inc.
    TD62
    TOK, Inc.
    TD88
    TOK, Inc.
    TD58
    TOK, Inc.
    TD42
    TOK, Inc.
    TD60
    TOK, Inc.
    TD22
    TOK, Inc.
    TCK
    TOK, Inc.
    DR-A
    TOK, Inc.
    TD89
    TOK, Inc.
    TCJ
Previews
3D
Dimension
2D
Download CAD models