Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRB-12 - Radial Beam Coupling / Set Screw Type
Bill of material
SRB-12-3x3
PN
Product No.
SRB-12
FM
Fastening Method
Set Screw type
D
Outer Diameter
12.7
L
Length
18.0
L1
4.5
D1
Inner Diameter
K1
Keyway 1
No Keyway
KB1
Key Width 1
0
KT1
Key Height 1
0.0
D2
Inner Diameter
K2
Keyway 2
No Keyway
KB2
Key Width 2
0
KT2
Key Height 2
0.0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models