Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRC GEMELLATA - Twin polyamide 6 solid wheels swivel stem bracket
Bill of material
326202
COD
Code
326202
D
Wheel diameter
50 mm
F
Wheel width
18+18 mm
H
Overall height
71 mm
G
Plate diameter
52 mm
T
Stem diameter
M10
FS
F Stem length
25 mm
E
Offset
25.5 mm
LC
Load capacity
90 daN
W
Weight
0.29 kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models