Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRFP FR GEMELLATA - Twin solid polyamide 6 wheels for institutional applications swivel bolt hole brackets with front locking brake
Bill of material
327202
COD
Code
327202
D
Wheel diameter
50 mm
F
Wheel width
18+18 mm
H
Overall height
71 mm
G
Plate diameter
55 mm
C
Bolt hole diameter
10 mm
E
Offset
25.5 mm
O
Swept radius
83 mm
LC
Load capacity
90 daN
W
Weight
0.31 kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models