Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Tellurerota
Description
Twin thermoplastic polyurethane wheels with polyamide 6 center - Twin thermoplastic polyurethane wheels for institutional applications swivel bolt hole brackets with front locking brake
Bill of material
367202
COD
Code
367202
D
Wheel diameter
50 mm
F
Wheel width
18+18 mm
H
Overall height
71 mm
G
Plate diameter
55 mm
C
Bolt hole diameter
10 mm
E
Offset
25.5 mm
O
Swept radius
83 mm
LC
Load capacity
140 daN
W
Weight
0.32 kg
INFO
Technical description
Technical description
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model