Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NL FR - "TR" polyurethane wheels, cast iron centre, swivel bolt hole bracket type "NL"
Bill of material
656834
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
102 mm
C
Bolt hole diameter
20 mm
E
Offset
56 mm
O
Swept radius
156 mm
LC
Load capacity
300 daN
TG
Threadguards
EE
Hole width
11 mm
W
Weight
kg
INFO
Technical description
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models