Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NL - Polyamide 6 solid wheels charged with glass fiber, swivel bolt hole bracket type "NL"
Bill of material
688082
COD
Code
D
Wheel diameter
mm
F
Wheel width
30 mm
H
Overall height
mm
G
Plate diameter
73 mm
C
Bolt hole diameter
12 mm
E
Offset
mm
LC
Load capacity
220 daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models