Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NLX - Polyamide 6 solid wheels charged with glass fiber, stainless steel, swivel bolt hole bracket type "NLX"
Bill of material
685982
COD
Code
D
Wheel diameter
mm
F
Wheel width
30 mm
H
Overall height
mm
G
Plate diameter
73 mm
C
Bolt hole diameter
12 mm
E
Offset
mm
LC
Load capacity
220 daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型