Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/SL - Thermoplastic rubber wheels, polypropylene centre, swivel bolt hole bracket type "SL"
Bill of material
716101
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
FX
Wheel width
30.0 mm
H
Overall height
mm
G
Plate diameter
63 mm
C
Bolt hole diameter
12 mm
EE
Hole width
9 mm
E
Offset
mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型