Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRG-25 - Rigid Coupling
Bill of material
SRG-25-5x5
PN1
Product No.
FM
Fastening Method
D
Outer Diameter
25.0
L
Length
35.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
NT
Normal Torque
4 N.m
MRPM
Max. RPM
18,000 min^-1
MI
Moment of Inertia
3.5x10^-6 kg.m^2
MASS
Mass
36 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models