Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
THK CO.,LTD.
Description
SRG-SLV (GK)
Bill of material
SRG65SLV1SSH(GK) BLOCK
MN
Model No.
SRG65SLV
QZ
QZ option
SO
Seals option
RADC
Radial Clearance
ACCG
Accuracy Grades
GPJ
Grease Port and Pipe joint
TH
Shape of Mounting hole (tapped hole) on LM Block
N
17.00 mm
E
16.00 mm
HM
19.50 mm
NOTE2
About Shape of Mounting hole
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models