Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
SRG52 - Adjustable latch clamp with catch-plate - Span adjustable from 78mm to 98mm. Simplified view
Bill of material
HPC - SRG52-78-90
REF
Part number
POS
Position
X
mm
Enter value for X
mm
cm
inch
ft
A
67 mm
B
52 mm
MAT
Material
FIN
Finish
MAS
Weight
100 g
INFO
Informations
Information
INFO
REP
View
Simplified view
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models