Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRGS-16C - Rigid Coupling(Stainless Steel Body)
Bill of material
SRGS-16C-5x5
PN1
Product No.
SRGS-16C
FM
Fastening Method
General clamp type
D
Outer Diameter
16.0
L
Length
16.0
L1
7.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD