Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRGS-32 - Rigid Coupling(Stainless Steel Body)
Bill of material
SRGS-32-12x12
PN
Product No.
SRGS-32
FM
Fastening Method
D
Outer Diameter
32.0
L
Length
41.0
L1
19.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
L3
7.2
SZ
M4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models