您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SRLAHS-10-19
Essentra Components
PCB & Electronics Hardware
Supports
Snap Rivet Locking Supports
Rivet Locking Support - Arrowhead
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12050000/p160225/srlahs-7-01.prj},{NB=SRLAHS-10-19},{PN=SRLAHS-10-19},{AMERSID=-},{APACID=-},{EMEAID=1067975},{MAT=UL94 V-2 Nylon 6/6, RMS-19},{COLOR=Natural},{A=0.626},{AM=15.9},{RPN=SR-4120},{RPT=0.283 - 0.343},{RPTM=7.2 - 8.7},{BHT=6.7594}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Essentra Components
Description
SRLAHS-7-01 - Rivet Locking Support - Arrowhead
Bill of material
SRLAHS-10-19
PN
Part Number
SRLAHS-10-19
SRLAHS-10-19
AMERSID
Americas ID
-
-
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
1067975
1067975
MAT
Material
UL94 V-2 Nylon 6/6, RMS-19
UL94 V-2 Nylon 6/6, RMS-19
COLOR
Color
Natural
A
A Body Height Inch
0.626
0.626
Inch
AM
A Body Height Metric
15.9
15.9
mm
RPN
Rivet Part Number
SR-4120
RPT
Rivet Panel Thickness Inch
0.283 - 0.343
Inch
RPTM
Rivet Panel Thickness Metric
7.2 - 8.7
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SR-2024B - Push-In Rivets - Snap
Essentra Components
23.07.2014
PST-1-01 - PCB Supports - Flat/Locking Teardrop
Essentra Components
18.08.2014
XAT93_95 - Compression locking flat lock/Pull up and turn the handle/bikini
Yiheda 3D Electronic Gallery
09.05.2024
DIN Power llocking lever for shroud F
HARTING
14.04.2022
DADP-TL-F3 - lever locking mechanism
Festo
23.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求