Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EE EHD - "TR" polyurethane wheels, swivel top plate bracket type "EE EHD"
Bill of material
648309
COD
Code
D
Wheel diameter
mm
F
Wheel width
100 mm
H
Overall height
mm
AXB
Top plate outer dimensions
250x200 mm
AAXBB
Hole spacing
210x160 mm
EE
Hole width
19 mm
E
Offset
mm
LC
Load capacity 4 Km/h
daN
LC1
Load capacity 6 Km/h
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models